Unboxing G2 Splice Cassete
Adds and changes to an existing network can be challenging. The G2 splice cassette simplifies adds and changes while increasing the flexibility of the entire G2 portfolio by enabling in-panel splicing without the need for a separate splice panels or trays. · Available in 12 and 24 fiber (LC and SC). · Supports both stranded and rollable ribbon. Available for multiple fiber types too! Bezels are available in multiple colors to help you easily identify fiber type for each cassette. Internal shutter reduces dust contamination, automatically actuates with connector insertion or removal and the shutter door illuminates with VFL when checking continuity.